SNVS874E August 2012 – September 2021 LMZ20501
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMZ20501 regulates its feedback voltage to 0.6 V (typical). A feedback divider, shown in Figure 8-1, is used to set the desired output voltage. Equation 1 can be used to select RFBB.
For the best results, RFBT should be chosen between 30 kΩ and 300 kΩ. See Table 8-1 for recommended values for typical output voltages.