SNVS874E August 2012 – September 2021 LMZ20501
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Please refer to Table 8-1 while following the detailed design procedure. This procedure applies to both Figure 8-1 and to Figure 8-2. Also, the Application Curves apply to both schematics.
VOUT (V) | RFBB (kΩ) | RFBT (kΩ) | COUT (µF) | EFFECTIVE COUT (µF)(2) | CFF (pF) | CIN (µF)(1) | EFFECTIVE CIN (µF)(2) |
---|---|---|---|---|---|---|---|
0.8 | 121 | 40.2 | 2 x 10 | 18 µF | 39 | 2 x 10 | 14 |
1.2 | 30.1 | 30.1 | 10 | 8.8 µF | 20 | 2 x 10 | 14 |
1.8 | 40.2 | 80.6 | 10 | 8.4 µF | 16 | 2 x 10 | 14 |
2.5 | 47.5 | 150 | 10 | 7.8 µF | 12 | 2 x 10 | 14 |
3.3 | 53.2 | 237 | 10 | 7.1 µF | 82 | 2 x 10 | 14 |
3.6 | 53.2 | 267 | 10 | 6.8 µF | 82 | 2 x 10 | 14 |