SBOS771B December 2016 – November 2024 OPA4277-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | TJ = 25°C, pre- and post-irradiated | ±20 | ±65 | µV | |
TJ = –55°C to +125°C, pre-irradiated | ±140 | |||||
dVOS/dT | Input offset voltage temperature drift | TJ = –55°C to +125°C, pre-irradiated | ±0.15 | µV/°C | ||
Input offset voltage long-term stability | 0.2 | µV/mo | ||||
PSRR | Power-supply rejection ratio | VS = ±2 V to ±18 V, TJ = 25°C, pre- and post-irradiated |
±0.3 | ±1 | µV/V | |
VS = ±2 V to ±18 V, TJ = –55°C to +125°C |
±1 | |||||
Channel separation | dc | 0.1 | µV/V | |||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | TJ = –55°C to +125°C | ±17.5 | nA | ||
TJ = 25°C, pre- and post-irradiated | ±17.5 | |||||
IOS | Input offset current | TJ = –55°C to +125°C | ±17.5 | nA | ||
TJ = 25°C, pre- and post-irradiated | ±17.5 | |||||
NOISE | ||||||
Input voltage noise | ƒ = 0.1 to 10 Hz | 0.22 | µVpp | |||
Input voltage noise density | ƒ = 10 Hz | 12 | nV/√ Hz | |||
ƒ = 100 Hz | 8 | |||||
ƒ = 1 kHz | 8 | |||||
ƒ = 10 kHz | 8 | |||||
in | Input noise current density | ƒ = 1 kHz | 0.2 | fA/√ Hz | ||
INPUT VOLTAGE | ||||||
VCM | Common-mode voltage range | TJ = 25°C, pre- and post-irradiated | (V–) + 2 | (V+) – 2 | V | |
CMRR | Common-mode rejection ratio | (V–) + 2 V < VCM < (V+) – 2 V, TJ = 25°C, pre- and post-irradiated, JDJ package and KGD |
114 | 140 | dB | |
(V–) + 2 V < VCM < (V+) – 2 V, TJ = –55°C to +125°C, JDJ package and KGD |
114 | |||||
(V–) + 2 V < VCM < (V+) – 2 V, TJ = 25°C, pre- and post-irradiated, HFR package |
100 | 121 | ||||
(V–) + 2 V < VCM < (V+) – 2 V, TJ = –55°C to +125°C, HFR package |
100 | |||||
INPUT IMPEDANCE | ||||||
Differential | 100 || 3 | MΩ || pF | ||||
Common mode | (V–) + 2 V < VCM < (V+) – 2 V | 250 || 3 | GΩ || pF | |||
FREQUENCY RESPONSE | ||||||
GBW | Gain-bandwidth product | 1 | MHz | |||
SR | Slew rate | 0.8 | V/µs | |||
Settling time | 0.1%, 10-V step, VS = ±15 V, G = 1 | 14 | µs | |||
0.01%, 10-V step, VS = ±15 V, G = 1 | 16 | |||||
THD + N | Total harmonic distortion + noise | 1 kHz, G = 1, VO = 3.5 Vrms | 0.002% | |||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | VO = (VO–) + 0.5 V to (VO+) –
1.2 V, RL = 10 kΩ |
140 | dB | ||
VO = (VO–) + 1.5 V to (VO+) –
1.5 V, RL = 2 kΩ, TJ = 25°C, pre- and post-irradiated, JDJ package and KGD |
118 | 134 | ||||
VO = (VO–) + 1.5 V to (VO+) –
1.5 V, RL = 2 kΩ, TJ = –55°C to +125°C, JDJ package and KGD |
118 | 134 | ||||
VO = (VO–) + 1.5 V to (VO+) –
1.5 V, RL = 2 kΩ, TJ = 25°C, pre- and post-irradiated, HFR package |
100 | 123 | ||||
VO = (VO–) + 1.5 V to (VO+) –
1.5 V, RL = 2 kΩ, TJ = –55°C to +125°C, HFR package |
100 | 123 | ||||
VO = (VO–) + 3.4 V to (VO+) –
3.4 V, RL = 600 Ω, VS = ±7 V, TJ = 25°C, pre- and post-irradiated, JDJ package and KGD |
118 | 134 | ||||
VO = (VO–) + 3.4 V to (VO+) –
3.4 V, RL = 600 Ω, VS = ±7 V, TJ = –55°C to +125°C, JDJ package and KGD |
118 | 134 | ||||
VO = (VO–) + 3.4 V to (VO+) –
3.4 V, RL = 600 Ω, VS = ±7 V, TJ = 25°C, pre- and post-irradiated, HFR package |
90 | 114 | ||||
VO = (VO–) + 3.4 V to (VO+) –
3.4 V, RL = 600 Ω, VS = ±7 V, TJ = –55°C to +125°C, HFR package |
90 | 114 | ||||
OUTPUT | ||||||
VO | Output voltage | RL = 10 kΩ, TJ = 25°C, pre- and post-irradiated |
(V–) + 0.5 | (V+) – 1.2 | V | |
RL = 10 kΩ, TJ = –55°C to +125°C | (V–) + 0.5 | (V+) – 1.2 | ||||
RL = 2 kΩ, TJ = 25°C, pre- and post-irradiated |
(V–) + 1.5 | (V+) – 1.5 | ||||
RL = 2 kΩ, TJ = –55°C to +125°C | (V–) + 1.5 | (V+) – 1.5 | ||||
TJ = 25°C, RL = 600 Ω, pre- and post-irradiated |
(V–) + 3.4 | (V+) – 3.4 | ||||
RL = 600 Ω, VS = ±7 V, TJ = –55°C to +125°C |
(V–) + 3.4 | (V+) – 3.4 | ||||
ISC | Short-circuit current | ±35 | mA | |||
CLOAD | Capacitive load drive | ƒ = 350 kHz, IO = 0 mA | See Section 5.6 | |||
POWER SUPPLY | ||||||
IQ | Quiescent current per amplifier | IO = 0 mA, TJ = 25°C, pre- and post-irradiated |
±790 | ±850 | µA | |
IO = 0 mA, TJ = –55°C to +125°C | ±900 |