SLLS067I August 1990 – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176
PRODUCTION DATA
DRIVER | |||
---|---|---|---|
INPUT D | ENABLE DE | OUTPUTS | |
A | B | ||
H | H | H | L |
L | H | L | H |
X | L | Z | Z |
RECEIVER | |||
---|---|---|---|
DIFFERENTIAL INPUTS VID = VIA – VIB | ENABLE RE | OUTPUTS R | |
VID ≥ 0.2 V | L | H | |
–0.2 V < VID < 0.2 V | L | ? | |
VID ≤ –0.2 V | L | L | |
X | H | Z | |
Open | L | H |