SN75LBC176

ACTIVE

Differential Bus Transceiver

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 1500 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 1500 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of ANSI Standard TIA/EIA−485−A and ISO 8482:1987(E)
  • High-Speed Low-Power LinBiCMOS™ Circuitry
  • Designed for High-Speed Operation in Both Serial and Parallel Applications
  • Low Skew
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Very Low Disabled Supply Current . . . 200 µA Maximum
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal-Shutdown Protection
  • Driver Positive-and Negative-Current Limiting
  • Open-Circuit Failsafe Receiver Design
  • Receiver Input Sensitivity . . . ±200 mV Max
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operates From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Available in Q-Temp Automotive HighRel Automotive Applications Configuration Control / Print Support Qualification to Automotive Standards
  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of ANSI Standard TIA/EIA−485−A and ISO 8482:1987(E)
  • High-Speed Low-Power LinBiCMOS™ Circuitry
  • Designed for High-Speed Operation in Both Serial and Parallel Applications
  • Low Skew
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Very Low Disabled Supply Current . . . 200 µA Maximum
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal-Shutdown Protection
  • Driver Positive-and Negative-Current Limiting
  • Open-Circuit Failsafe Receiver Design
  • Receiver Input Sensitivity . . . ±200 mV Max
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operates From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Available in Q-Temp Automotive HighRel Automotive Applications Configuration Control / Print Support Qualification to Automotive Standards

These transceivers are suitable for ANSI Standard TIA/EIA−485 (RS-485) and ISO 8482 applications to the extent that they are specified in the operating conditions and characteristics section of this data sheet. Certain limits contained in TIA/EIA−485−A and ISO 8482:1987 (E) are not met or cannot be tested over the entire military temperature range.

The SN55LBC176 is characterized for operation from –55°C to 125°C. The SN65LBC176 is characterized for operation from –40°C to 85°C, and the SN65LBC176Q is characterized for operation from –40°C to 125°C. The SN75LBC176 is characterized for operation from 0°C to 70°C.

These transceivers are suitable for ANSI Standard TIA/EIA−485 (RS-485) and ISO 8482 applications to the extent that they are specified in the operating conditions and characteristics section of this data sheet. Certain limits contained in TIA/EIA−485−A and ISO 8482:1987 (E) are not met or cannot be tested over the entire military temperature range.

The SN55LBC176 is characterized for operation from –55°C to 125°C. The SN65LBC176 is characterized for operation from –40°C to 85°C, and the SN65LBC176Q is characterized for operation from –40°C to 125°C. The SN75LBC176 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1550 ACTIVE 5-V RS-485 transceiver with ±18-kV IEC ESD protection Offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx5LBC176 Differential Bus Transceivers datasheet (Rev. I) PDF | HTML 27 Oct 2022

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​