SLLS067I
August 1990 – October 2022
SN55LBC176
,
SN65LBC176
,
SN75LBC176
PRODUCTION DATA
1
Features
2
Description
3
Revision History
4
Description (Continued)
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
Recommended Operating Conditions
6.3
Thermal Information: SN55LBC176
6.4
Thermal Information: SN65LBC176, SN75LBC176
6.5
Dissipation Ratings
6.6
Driver Electrical Characteristics
6.7
Driver Switching Characteristics
6.8
Receiver Electrical Characteristics
6.9
Receiver Switching Characteristics
7
Parameter Measurement Information
8
Detailed Description
8.1
Functional Block Diagram
8.2
Device Functional Modes
9
Device and Documentation Support
9.1
Device Support
9.1.1
Thermal Characteristics of IC Packages
9.2
Trademarks
9.3
Electrostatic Discharge Caution
9.4
Glossary
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
D|8
MSOI002K
P|8
MPDI001B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slls067i_oa
slls067i_pm
1
Features
Bidirectional Transceiver
Meets or Exceeds the Requirements of
ANSI Standard TIA/EIA−485−A and
ISO 8482:1987(E)
High-Speed Low-Power
LinBiCMOS™
Circuitry
Designed for High-Speed Operation in Both
Serial and Parallel Applications
Low Skew
Designed for Multipoint Transmission on
Long Bus Lines in Noisy Environments
Very Low Disabled Supply Current . . .
200 µA Maximum
Wide Positive and Negative Input/Output
Bus Voltage Ranges
Thermal-Shutdown Protection
Driver Positive-and Negative-Current
Limiting
Open-Circuit Failsafe Receiver Design
Receiver Input Sensitivity . . . ±200 mV Max
Receiver Input Hysteresis . . . 50 mV Typ
Operates From a Single 5-V Supply
Glitch-Free Power-Up and Power-Down
Protection
Available in Q-Temp Automotive
HighRel Automotive Applications
Configuration Control / Print Support
Qualification to Automotive Standards