SLLS067I August 1990 – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176
PRODUCTION DATA
The SN55LBC176, SN65LBC176,
SN65LBC176Q, and SN75LBC176 differential bus transceivers are monolithic, integrated
circuits designed for bidirectional data communication on multipoint
bus-transmission lines. They are designed for balanced transmission lines and meet
ANSI Standard
TIA/EIA−485−A (RS-485) and ISO
8482:1987(E).
The SN55LBC176, SN65LBC176, SN65LBC176Q, and SN75LBC176 combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can externally connect together to function as a direction control. The driver differential outputs and the receiver differential inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device suitable for party-line applications. Low device supply current can be achieved by disabling the driver and the receiver.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN55LBC176 | LCCC (20) | 8.89 mm x 8.89 mm |
CDIP (8) | 9.60 mm x 6.67 mm | |
SN65LBC176 | SOIC (8) | 4.90 mm x 3.91 mm |
PDIP (8) | 9.81 mm x 6.35 mm | |
SN75LBC176 | SOIC (8) | 4.90 mm x 3.91 mm |
PDIP (8) | 9.81 mm x 6.35 mm |