SLLS067I August 1990 – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage, VCC(2) | 7 | V | |
Voltage range at any bus terminal | –10 | 15 | V |
Input voltage, VI (D, DE, R, or RE) | –0.3 | VCC + 0.5 | V |
Receiver output current, IO | –10 | 10 | mA |
Continuous total power dissipation | See Section 6.5 | ||
Storage temperature range, Tstg | –65 | 150 | °C |