SBVS153G february 2011 – june 2023 TLV707 , TLV707P
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | I | Enable pin. Driving EN over 0.9 V turns on the regulator. Driving
EN below 0.4 V puts the regulator into shutdown mode. For TLV707P, output voltage is discharged through an internal 120-Ω resistor when device is shut down. |
GND | 2 | — | Ground pin |
IN | 4 | I | Input pin. For good transient performance, place a small 1-µF ceramic capacitor from this pin to ground. See Input and Output Capacitor Requirements for more details. |
OUT | 1 | O | Regulated output voltage pin. A small 1-μF ceramic capacitor is required from this pin to ground to assure stability. See Input and Output Capacitor Requirements for more details. |