The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.
Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.
The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.
The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them desirable for handheld applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TLV707 | DQN (X2SON, 4) | 1.00 mm × 1.00 mm |
TLV707P |
Changes from Revision F (May 2018) to Revision G (June 2023)
Changes from Revision E (February 2016) to Revision F (May 2018)