SLVSGU2E February 2023 – April 2024 TLV709
PRODUCTION DATA
As illustrated in Figure 7-2, the TLV709 contains an adjustable version (the TLV70901) that sets the output voltage using an external resistor divider. The output voltage operating range is 1.2V to 28V, and is calculated using:
where:
Choose resistors R1 and R2 to allow approximately 1.5μA of current through the resistor divider. Lower value resistors provide improved noise performance, but consume more power. Avoid higher resistor values. Leakage current into or out of FB across R1 / R2 creates an offset voltage proportional to VOUT divided by VREF. The recommended design procedure is to choose R2 = 1MΩ to set the divider current at 1.5μA, and then calculate R1 using Equation 3:
Figure 7-2 depicts this configuration.