SBOS833R October 2017 – November 2021 TLV9001 , TLV9002 , TLV9004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA = 25°C, V+ = 2.75 V, V– = –2.75 V, RL = 10 kΩ connected to VS / 2, VCM = VS / 2, and VOUT = VS / 2 (unless otherwise noted)
VS = 5 V |
CL = 10 pF | ||
CL = 10 pF |
VS = 5.5 V | VCM = 2.5 V | G = 1 |
BW = 80 kHz | VOUT = 0.5 VRMS |
G = –1 | VIN = 100 mVpp | |
G = 1 | VIN = 6.5 VPP | |
G = 1 | VIN = 100 mVPP | CL = 10 pF |
G = 1 | CL = 100 pF | 2-V step |
VS = 5 V, TA = –40°C to 125°C |
VS = 1.8 V to 5.5 V |
VCM = (V–) – 0.1 V to (V+) – 1.4 V | ||
VS = 5.5 V | VCM = 2.5 V | ƒ = 1 kHz |
G = 1 | BW = 80 kHz |
G = 1 | VIN = 100 mVpp | |
G = –10 | VIN = 600 mVPP | |
G = 1 | VIN = 4 VPP | CL = 10 pF |
G = 1 | CL = 100 pF | 2-V step |