TLV9001
One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier
TLV9001
- Scalable CMOS amplifier for low-cost applications
- Rail-to-rail input and output
- Low input offset voltage: ±0.4 mV
- Unity-gain bandwidth: 1 MHz
- Low broadband noise: 27 nV/√Hz
- Low input bias current: 5 pA
- Low quiescent current: 60 µA/Ch
- Unity-gain stable
- Internal RFI and EMI filter
- Operational at supply voltages as low as 1.8 V
- Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
- Extended temperature range: –40°C to 125°C
The TLV900x family includes single (TLV9001), dual (TLV9002), and quad-channel (TLV9004) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as smoke detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x devices.
The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.
The TLV900x devices include a shutdown mode (TLV9001S, TLV9002S, and TLV9004S) that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.
Micro-size packages, such as SOT-553 and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-IOLINKM-8 — Eight port IO-Link master BoosterPack™
This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build (...)
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)
SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages
The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)
TLV90X1DPW-EVM — TLV9001DPW Evaluation Module
Simulation for Single-supply, Second-order, Multiple-feedback High-pass Filter
TINA-TI Reference Design Companion for Op Amp LDO (Rev. A)
TLV9002 TINA-TI Reference Design (Rev. A)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060019 — Inverting op amp with non-inverting positive reference voltage circuit
CIRCUIT060057 — Low-pass filtered non-inverting amplifier circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-010080 — 500-W, >94.5% efficiency analog control AC/DC reference design for 5G telecom rectifier
TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors
TIDA-010075 — Cost-optimized battery charger reference design with 1.0-A current and ±1.5% voltage accuracy
TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)
TIDA-010023 — Cost optimized, < 1% accurate current sensing and protection for 3-phase inverter reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-23 (DBV) | 6 | Ultra Librarian |
SOT-SC70 (DCK) | 5 | Ultra Librarian |
SOT-SC70 (DCK) | 6 | Ultra Librarian |
X2SON (DPW) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.