SBOSAK0A June 2024 – August 2024 TLV9044-Q1
PRODMIX
The TLV904x-Q1 family is specified for operation from 1.2V to 5.5V (±0.6V to ±2.75V); many specifications apply from –40°C to 125°C. Electrical Characteristics presents parameters that exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 6V can permanently damage the device; see the Absolute Maximum Ratings table.
Place a 0.1µF bypass capacitors close to the power-supply pins to reduce coupling errors from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout Guidelines.