SBOS966H april 2019 – june 2023 TLV9061-Q1 , TLV9062-Q1 , TLV9064-Q1
PRODMIX
Devices in the TLV906x-Q1 family are operational when the power-supply voltage is between 1.8 V (±0.9 V) and 5.5 V (±2.75 V). The TLV906xS devices feature a shutdown mode and are shut down when a valid logic low is applied to the shutdown pin.