TLV9064-Q1

ACTIVE

Automotive-grade, quad, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.538 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.53 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 103 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.538 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.53 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 103 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.3 mV
  • Unity-gain bandwidth: 10 MHz
  • Low broadband noise: 10 nV/√ Hz
  • Low input bias current: 0.5 pA
  • Low quiescent current: 538 µA
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Wide supply range: 1.8 V to 5.5 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Shutdown version: TLV906xS
  • Functional Safety-Capable
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.3 mV
  • Unity-gain bandwidth: 10 MHz
  • Low broadband noise: 10 nV/√ Hz
  • Low input bias current: 0.5 pA
  • Low quiescent current: 538 µA
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Wide supply range: 1.8 V to 5.5 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Shutdown version: TLV906xS
  • Functional Safety-Capable

The TLV9061-Q1 (single), TLV9062-Q1 (dual) and TLV9064-Q1 (quad) are single-, dual- and quad-low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are cost-effective methods for automotive applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x-Q1 is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices, and identical to their non-automotive qualified TLV906x counterparts.

The TLV9061-Q1 (single), TLV9062-Q1 (dual) and TLV9064-Q1 (quad) are single-, dual- and quad-low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are cost-effective methods for automotive applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x-Q1 is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices, and identical to their non-automotive qualified TLV906x counterparts.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TSV914A-Q1 ACTIVE Automotive-grade, quad, 5.5-V, 8-MHz, RRIO operational amplifier Lower GBW (8 MHz), higher power (0.6 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV906xS-Q1 Automotive 10-MHz, RRIO, CMOS Operational Amplifiers datasheet (Rev. H) PDF | HTML 08 Jun 2023
Functional safety information TLV906x-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 23 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV9002 PSpice Model (Rev. D)

SBOMAL2D.ZIP (22 KB) - PSpice Model
Simulation model

TLV9062 PSpice Model (Rev. E)

SBOMAG1E.ZIP (22 KB) - PSpice Model
Simulation model

TLV9062 TINA-TI Reference Design (Rev. C)

SBOMAG2C.ZIP (38 KB) - TINA-TI Reference Design
Simulation model

TLV9062 TINA-TI SPICE Model (Rev. C)

SBOMAC9C.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos