SPRS867A February 2013 – August 2016 TMS320DM369
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Supply voltage ranges | All 1.35-V supplies | –0.3 V to 1.6 V |
All 1.8 V supplies | –0.3 V to 2.45 V | |
All 3.3 V supplies | –0.3 V to 3.8 V | |
Input voltage ranges | All 1.8 V I/Os | –0.5 V to 2.6 V |
All 3.3 V I/Os | –0.5 V to 3.8 V | |
USB_VBUS | 0 V to 5.5 V | |
Operating case temperature ranges | Commercial Temperature Tc | 0°C to 85 °C |
Extended Temperature [D version devices] Tc | -40°C to 85 °C | |
Storage temperature ranges | Tstg | –55°C to 150°C |
NAME | DESCRIPTION | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CVDD | Core Supply Voltage | 432-MHz devices | 1.28 | 1.35 | 1.42 | V | |
VDD12_PRTCSS | PRTCSS Oscillator and PRTCSS Core Supply Voltage | 432-MHz devices | 1.28 | 1.35 | 1.42 | V | |
VDDA12_DAC | 1.2-V DAC Supply Voltage | 432-MHz devices | 1.28 | 1.35 | 1.42 | V | |
VPP (5) | VPP Supply Voltage | 432-MHz devices | 1.28 | 1.35 | 1.42 | V | |
Supply Voltage |
VDDS18 | 1.8-V Supply Voltage | 1.71 | 1.8 | 1.89 | V | |
VDD18_PRTCSS | 1.8-V PWR CTRL Supply Voltage | ||||||
VDDMXI | 1.8-V System Oscillator Supply Voltage | ||||||
VDD18_DDR | 1.8-V DDR2 Supply Voltage | ||||||
VDDA18_PLL | 1.8-V PLL Supply Voltage | ||||||
VDDA18_USB | 1.8-V USB Supply Voltage | ||||||
VDDA18_VC | 1.8-V Voice CODEC Supply Voltage | ||||||
VDDA18_USB | 1.8-V USB Supply Voltage | ||||||
VDDA18_ADC | 1.8-V ADC Supply Voltage | ||||||
VDDA18_DAC | 1.8-V DAC Supply Voltage | ||||||
VDD_AEMIF1_18_33 | 1.8/3.3-V switchable EMIF1 Supply Voltage | 1.71/3.14 | 1.8/3.3 | 1.89/3.46 | V | ||
VDD_AEMIF2_18_33 | 1.8/3.3-V switchable EMIF2 Supply Voltage | ||||||
VDD_ISIF18_33 | 1.8/3.3-V switchable ISIF Supply Voltage | ||||||
VDDS33 | 3.3-V Supply Voltage | 3.14 | 3.3 | 3.46 | V | ||
VDDA33_USB | 3.3-V USB Supply Voltage | ||||||
VDDA33_VC | 3.3-V Voice CODEC Supply Voltage | ||||||
Supply Ground |
VSS | Core, USB Digital ground | |||||
VSS_MX1 | OSC (MX1) ground(1) | ||||||
VSS_32K | OSC (32K) ground(1) | ||||||
VSSA | PLL ground(4) | ||||||
VSSA18_USB | USB ground | ||||||
VSSA33_USB | 3.3-V USB ground | 0 | 0 | 0 | V | ||
VSSA33_VC | 3.3-V Voice CODEC ground | ||||||
VSSA18_VC | 1.8-V Voice CODEC ground | ||||||
VSSA_ADC | ADC ground | ||||||
VSSA18_DAC | 1.8-V DAC ground | ||||||
VSSA12_DAC | 1.2-V DAC ground | ||||||
Voltage Input High | VIH | High-level input voltage(2), excludes switchable I/O (3.3V I/O) |
2 | V | |||
High-level input voltage, non-DDR2 I/O, excludes switchable I/O (1.8V I/O) |
0.7VDDS18 | V | |||||
VIH12RTC | High-level input voltage I/O (1.35-V) (PWRCNT/PWRST/RTCXI/RTCXO) |
0.75*VDD12_PRTCSS | V | ||||
VIH1833 | High-level switchable input voltage(2)
(VDD_AEMIF1_18_33, VDD_AEMIF2_18_33, VDD_ISIF_18_33 powered I/Os)(7)(8)(9)(10) |
3.3V I/O mode | 2 | V | |||
1.8V I/O mode | 0.7VDDS18 | ||||||
Voltage Input Low | VIL | Low-level input voltage(2), excludes switchable I/O (3.3V I/O) |
0.8 | V | |||
Low-level input voltage(2), non-DDR2 I/O, excludes switchable I/O (1.8V I/O) |
0.3*VDDS18 | V | |||||
VIL12RTC | RTC Low-level input voltage(2)
(1.35V I/O) |
0.25*VDD12_PRTCSS | V | ||||
VIL1833 | Low-level switchable input voltage(2)
(VDD_AEMIF1_18_33, VDD_AEMIF2_18_33, VDD_ISIF_18_33 powered I/Os) |
3.3V I/O mode | 0.8 | V | |||
1.8V I/O mode | 0.3*VDDS18 | ||||||
HD 3CH DAC(3) | VREF | DAC reference voltage | 475 | 500 | 525 | mV | |
RBIAS | DAC full-scale current adjust resistor | 2376 | 2400 | 2424 | Ω | ||
RLOAD_X | Output resistor | 74.25 | 75 | 75.75 | Ω | ||
CBG | Bypass capacitor | 0.1 | uF | ||||
Video Buffer(3) | ROUT | Output resistor (ROUT), between TVOUT and VFB pins | 2128.5 | 2150 | 2171.5 | Ω | |
RFB | Feedback resistor, between VFB and IDACOUT pins. | 2079 | 2100 | 2121 | |||
RBIAS | Full-scale current adjust resistor | 2400 | Ω | ||||
CBG | Bypass capacitor | 0.1 | uF | ||||
USB | USB_VBUS | USB external charge pump input | 0 | 5.25 | V | ||
VDDA12LDO_USB | Internal LDO output(6) | 0.22 | µF | ||||
Voice Codec | fs | Sampling frequency | 8 | 16 | kHz | ||
- | System clock | 256fs | kHz | ||||
ADC | FSCLK | SCLK frequency | 2 | MHz | |||
Temperature | Tc | Operating case temperature range | Default Temperature | 0 | 85 | °C | |
Extended Temperature [D version devices] | –40 | 85 | °C |
PARAMETER | TEST CONDITIONS (2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Voltage Output(1) | VOH | High-level output voltage (3.3V I/O) |
VDDS33 = MIN, IOH = –2mA | 2.4 | V | ||
High-level output voltage (3.3V I/O) |
VDDS33 = MIN, IOH = –100μA | 2.94 | |||||
High-level output voltage (1.8V I/O) |
VDDS18 = MIN, IOH = –2mA | VDDS18 - 0.45 | |||||
VOL | Low-level output voltage (3.3V I/O) |
VDDS33 = MIN, IOL = 2mA | 0.4 | V | |||
Low-level output voltage (3.3V I/O) |
VDDS33 = MIN, IOL = 100μA | 0.2 | |||||
Low-level output voltage (1.8V I/O) |
VDDS18 = MIN, IOH = 2mA | 0.45 | |||||
Current Input/Output | II | Input current for I/O without internal pullup/pulldown |
VI = VSS to V DD | ±10 | μA | ||
II(pullup) | Input current for I/O with internal pullup(3) (4) |
VI = VSS to VDD | 100 | ||||
II(pulldown) | Input current for I/O with internal pulldown(3) (4) |
VI = VSS to VDD | –100 | ||||
IOH | High-level output current | All peripherals | –4000 | ||||
IOL | Low-level output current | All peripherals | 4000 | ||||
IOZ (5) | I/O off-state output current | VO = VDD or VSS
(internal pull disabled) |
±20 | ||||
Capacitance | CI | Input capacitance | 4 | pF | |||
CO | Output capacitance | 4 | |||||
HD 3CH DAC | Resolution | Resolution | 10 | Bits | |||
INL | Integral non-linearity, best fit | RLOAD = 75 Ω (video buffer disabled) |
–1.5 | 1.5 | LSB | ||
DNL | Differential non-linearity | RLOAD = 75 Ω (video buffer disabled) |
–1 | 1 | LSB | ||
VOUT | Output compliance range | IFS = 6.67 mA, RLOAD = 75 Ω | 0 | VREF | V | ||
ZSET | Zero Scale Offset Error | 0.5 | % | ||||
G_ERR | Gain Error | –5 | 5 | % | |||
Ch_match | Channel matching | ±2 | % | ||||
Video Buffer | VOH(VIDBUF) | Output high voltage (top of 75% NTSC or PAL colorbar) |
1.35 | V | |||
VOL(VIDBUF) | Output low voltage (bottom of sync tip) |
0.35 | |||||
RES | Resolution | 10 | bits | ||||
VOUT | Output Voltage | RLOAD = 75 Ω | 0.35 | 1.35 | V | ||
Voice Codec | MIC in to ADC (gain = 20 dB) | ||||||
Vmic | Full scale input | 0.063 | Vrms | ||||
GeAD | Gain error | 0 | dB | ||||
Vcom | Common voltage | 0.9 | V | ||||
THD + N | –1db, 1kHz | –62 | dB | ||||
DNR | A-weighted | 70 | dB | ||||
SNR | A-weighted | 67 | dB | ||||
Input resistance | 10 | kΩ | |||||
Input capacitance | 10 | pF | |||||
DAC-to-Line Output | |||||||
Full scale output | 0.8 | Vrms | |||||
Gain error | 0 | dB | |||||
Common voltage | 1.5 | V | |||||
THD + N | –60 | dB | |||||
DNR | A-weighted | 70 | dB | ||||
SNR | A-weighted | 70 | dB | ||||
Load resistance | 10 | kΩ | |||||
Load capacitance | 20 | pF | |||||
DAC-to-Speaker Output | |||||||
Output power | RL = 8Ω, THD = 10% | 240 | mW | ||||
Output noise | A-weighted | 120 | μVrms | ||||
Load resistance | 8 | Ω | |||||
Load capacitance | 50 | pF | |||||
Decimation filter in ADC | |||||||
Pass band | 0.375fs | kHz | |||||
Pass band ripple | ±0.2 | dB | |||||
Stop band | 0.562fs | kHz | |||||
Stop band attenuation | 40 | dB | |||||
HPF cutoff frequency | 1.25mfs | Hz | |||||
Interpolation filter in DAC | |||||||
Pass band | 0.437fs | kHz | |||||
Pass band ripple | ±0.2 | dB | |||||
Stop band | 0.562fs | kHz | |||||
Stop band attenuation | 40 | dB | |||||
ADC | DNL | Static differential non-linearity error | FSCLK = 2MHz | –1 | 2.5 | LSB | |
INL | Static integral non-linearity error | FSCLK = 2MHz | –3 | 3 | LSB | ||
ZSET | Zero scale offset error | –6 | 6 | LSB | |||
FSET | Full scale offset error | –6 | 6 | LSB |