SCDS456 January 2024 TMUX7212M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 8V RL = 300 Ω, CL = 35pF Refer to Turn-on and Turn-off Time |
25°C | 170 | 225 | ns | |
–40°C to +85°C | 276 | ns | |||||
–55°C to +125°C | 315 | ns | |||||
tOFF | Turn-off time from control input | VS = 8V RL = 300 Ω, CL = 35pF Refer to Turn-on and Turn-off Time |
25°C | 75 | 248 | ns | |
–40°C to +85°C | 285 | ns | |||||
–55°C to +125°C | 310 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35pF Refer to Turn-on (VDD) Time |
25°C | 0.17 | ms | ||
–40°C to +85°C | 0.18 | ms | |||||
–55°C to +125°C | 0.18 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5pF Refer to Propagation Delay |
25°C | 270 | ps | ||
QINJ | Charge injection | VS = 6V, CL = 100pF Refer to Charge Injection |
25°C | 12 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5pF VS = 6V, f = 100kHz Refer to Off Isolation |
25°C | –70 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5pF VS = 6V, f = 1MHz Refer to Off Isolation |
25°C | –50 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5pF VS = 6V, f = 100kHz Refer to Crosstalk |
25°C | –112 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5pF VS = 6V, f = 1MHz Refer to Crosstalk |
25°C | –93 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5pF VS = 6V Refer to Bandwidth |
25°C | 125 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5pF VS = 6V, f = 1MHz |
25°C | –0.25 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5pF, f = 1MHz Refer to ACPSRR |
25°C | –70 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 6V, VBIAS = 6V RL = 10kΩ , CL = 5pF, f = 20Hz to 20kHz Refer to THD + Noise |
25°C | 0.001 | % | ||
CS(OFF) | Source off capacitance | VS = 6V, f = 1MHz | 25°C | 35 | pF | ||
CD(OFF) | Drain off capacitance | VS = 6V, f = 1MHz | 25°C | 50 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 6V, f = 1MHz | 25°C | 145 | pF |