SLVSBH4F June 2012 – July 2016 TPS22966
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN1 | I | Switch 1 input. Recommended voltage range for this pin for optimal RON performance is 0.8 V to VBIAS. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See the Application Information section for more information |
2 | VIN1 | I | Switch 1 input. Recommended voltage range for this pin for optimal RON performance is 0.8 V to VBIAS. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See the Application Information section for more information |
3 | ON1 | I | Active high switch 1 control input. Do not leave floating |
4 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.5 V. See the Application Information section |
5 | ON2 | I | Active high switch 2 control input. Do not leave floating |
6 | VIN2 | I | Switch 2 input. Recommended voltage range for this pin for optimal RON performance is 0.8 V to VBIAS. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See the Application Information section for more information |
7 | VIN2 | I | Switch 2 input. Recommended voltage range for this pin for optimal RON performance is 0.8 V to VBIAS. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See the Application Information section for more information |
8 | VOUT2 | O | Switch 2 output |
9 | VOUT2 | O | Switch 2 output |
10 | CT2 | O | Switch 2 slew rate control. Can be left floating. Capacitor used on this pin mudt be rated for a minimum of 25 V for desired rise time performance |
11 | GND | — | Ground |
12 | CT1 | O | Switch 1 slew rate control. Can be left floating. Capacitor used on this pin must be rated for a minimum of 25 V for desired rise time performance |
13 | VOUT1 | O | Switch 1 output |
14 | VOUT1 | O | Switch 1 output |
— | Thermal Pad | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See the Layout section for layout guidelines |