4 Revision History
Changes from C Revision (January 2017) to D Revision
- Added section 9.3.5 Reverse Current Protection to Feature DescriptionGo
Changes from B Revision (October 2017) to C Revision
- Changed internal ramp rate of 12 V/ms for output to 30 V/ms in the Hot Plug-In and In-Rush Current Control sectionGo
Changes from A Revision (March 2015) to B Revision
- Changed Figure 49: Added Logic InversionGo
Changes from * Revision (June 2014) to A Revision
- Changed Features From: UL2367 Recognition Pending To: UL 2367 Recognized, RILIM ≥ 20 kΩ (4.81 A max), File No. 169910Go
- Changed text in the Description From: FLT and ENBLK pins To: FLT and DMODE pins.Go
- Deleted Note "Product Preview" from the Device Information tableGo
- Changed Pin 1 From ENBLK To: DMODE throughout the data sheetGo
- Changed ENBLK To: DMODE in the Pin Functions table and updated the DESCRIPTION Go
- Moved the Storage Temperature From the Handling Ratings table To Absolute Maximum Ratings table Go
- Changed the Handling Ratings table To: ESD Ratings table Go
- Changed DIODE MODE INPUT (ENBLK): ACTIVE LOW To: DIODE MODE INPUT (DMODE): ACTIVE HIGH in the Electrical CharacteristicsGo
- Added Test Condition to I(LIM): "R(ILIM) = 20 kΩ" in the Electrical CharacteristicsGo
- Changed Test Condition in I(LIM) From: "ENBLK = High; Diode Mode" To: "DMODE = High; Non-ideal Diode Mode" in the Electrical CharacteristicsGo
- Changed "DIODE MODE INPUT: ACTIVE LOW (ENBLK)" To: DIODE MODE INPUT: ACTIVE HIGH (DMODE)" in the Timing RequirementsGo
- Changed Figure 22.Go
- Added condition R(ILIM) = 17.8 KΩ to Figure 39 and Figure 40Go
- Changed Figure 43. Added Figure 44, Figure 45, and Figure 46Go
- Changed Figure 48: ENBLK To: DMODE and Diode Mode To: Non-Ideal Diode ModeGo
- Changed Figure 49: ENBLK To: DMODE and Diode Mode To Non-Ideal Diode ModeGo
- Changed Equation 6 to include I(IMON_OS)Go
- Change text in Diode Mode From:" ENBLK...active low terminal" To: "DMODE ...active high terminal"Go
- Changed text in the last sentence of Diode Mode From: "In this mode, the overload current..." To:"In this mode, the circuit breaker functionality.."Go
- Added the NOTE to Application and ImplementationGo
- Added Note A to Figure 60Go
- Changed Equation 37 From: V(IN) x I(LOAD) To: V(IN) + I(LOAD)Go