4 Revision History
Changes from Revision C (October 2016) to Revision D (December 2021)
- Updated the data sheet to reflect the latest Texas Instruments data
sheet standards, which includes adding "Automotive" to the
titleGo
- Deleted the operating ambient temperature from the Absolute
Maximum Ratings tableGo
Changes from Revision B (April 2015) to Revision C (October 2016)
- Deleted remaining references to the TPS25226-Q1
deviceGo
- Deleted the AEC-Q100 qualified features (device temperature grade
and HBM and CDM ESD classification) from the Features
sectionGo
- Changed DFN-8 to VSON-8 in the Features list Go
- Added ESD Ratings table, Overview section, Device
Functional Modes section, Application Information section,
Power Supply Recommendations section, and Receiving Notification
of Documentation Updates sectionGo
- Updated the Description section Go
- Added the 8-pin VSON (DRB) package to the data
sheetGo
- Deleted the lead temperature parameter from the Absolute Maximum Ratings tableGo
- Deleted the input supply voltage parameter for the TPS28226-Q1 device in the Recommended Operating Conditions tableGo
- Added resistors between UGATE and PHASE, and LGATE and GND in the Functional Block Diagram
Go
- Deleted theTPS28225-Q1 3-State Exit Mode section Go
- Added document reference to Figure 28 and Related Documentation section Go
- Deleted the List of Materials table Go
- Deleted references to Q8, Q9, and Q10 MOSFETs, and the rising and falling edge switching waveformsGo
- Changed Layout Example figureGo