SNVSBI5A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
Table 1 shows the released versions of the TPS3870-Q1, including the nominal overvoltage thresholds. For all possible voltages, threshold tolerance, time delays, and threshold options, see Table 6. Contact TI sales representatives or on TI's E2E forum for details and availability of other options; minimum order quantities apply.
PART NUMBER | VMON | TIME DELAY (ms) | THRESHOLD TOLERANCE | ||
---|---|---|---|---|---|
CT Pin = Capacitor | CT Pin = Open | CT Pin = VDD | |||
TPS3870J4080DSERQ1 | 0.80 V | Programmable | 10 ms | 200 ms | 4% |
TPS3870J4330DSERQ1 | 3.30 V | Programmable | 10 ms | 200 ms | 4% |