SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
CMD Address | 35h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The VIN_ON command sets the value of the PVIN input voltage, in Volts, at which the unit starts power conversion.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R/W | R/W |
Reserved | PVIN_ON |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:2 | Reserved | R | 000000b | Not used and always set to 0. |
1:0 | PVIN_ON | R/W | NVM |
00b: ON threshold is PVIN = 10 V. 01b: ON threshold is PVIN = 9 V 10b: ON threshold is PVIN = 8 V 11b: ON threshold is determined by both PVIN and VCC conditions. When this option is selected, both PVIN > 2.55 V and VCC > 3.8 V conditions have to be satisfied to enable the power conversion. |
Note that the PVIN_UVF condition in (7Ch) STATUS_INPUT register is masked until the sensed input voltage exceeds the VIN_ON threshold for the first time following a power-on reset. The EN pin toggles and NVM store or restore operations do not reset this masking.