SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
CMD Address | 8Bh |
Write Transaction: | N/A |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | No |
Update Rate: | 190 µs |
Supported Range |
VOUT 5 mV step: up to 1.6 V VOUT 10 mV step: up to 3.2 V |
The READ_VOUT command returns the actual, measured output voltage (VOSNS−GOSNS) in Volts. See Telemetry for more details.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_VOUT |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:0 | READ_ VOUT | R | Current Status | Output voltage reading. See Telemetry for more details. |