SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
CMD Address | 8Dh |
Write Transaction: | N/A |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Backup: | No |
Update Rate: | 190 µs |
Supported Range: | –40°C to 150°C |
The READ_TEMPERATURE_1 command returns the Controller die temperature in degrees Celsius. See Telemetry for more details.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_TEMPERATURE_1 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:0 | READ_TEMPERATURE_1 | R | Current Status | Controller die temperture reading. See Telemetry for more details. |