Register Address |
AFh |
Write Transaction: |
Write Byte |
Read Transaction: |
Read Byte |
Format: |
Unsigned Binary (1 byte) |
NVM Back-up: |
EEPROM |
Updates: |
on-the-fly |
The DVS_CFG sets the fast slew rate at which
any output voltage changes per SVID SetVID-Fast command. This commanded rate of change does
not apply when the unit is commanded to turn on or to turn off. The unit is mV/μs.
Return to Supported I2C and Default Values.
Figure 7-52 (AFh) DVS_CFG
Register Map
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
R |
R |
R |
R |
R |
R/W |
R/W |
R/W |
Reserved |
DVS_CFG |
LEGEND: R/W = Read/Write; R = Read only |
Table 7-67 Register Field
Descriptions
Bit |
Field |
Access |
Reset |
Description |
7:3 |
Reserved |
R |
00000b |
Not used and always set to 0. |
2:0 |
DVS_CFG |
R/W |
NVM |
These bits select the Dynamic Voltage Scale (DVS) fast slew rate.
Upon acknowledging a new value written into this register, the new slew rate value
is loaded into SVID (24h) SR_FAST register immediately. See below table for
details. |
Table 7-68 Dynamic Voltage Scale Fast Slew Rate
Options
DVS_CFG |
DVS Fast Slew Rate (mV/μs) |
PROTOCOL_ID = 01b or 10b (VOUT step = 5 mV) |
PROTOCOL_ID = 00b or 11b (VOUT step = 10 mV) |
000 |
1.34 |
2.67 |
001 |
1.43 |
2.86 |
010 |
2.50 |
5.00 |
011 |
2.67 |
5.34 |
100 |
5.00 |
10.00 |
101 |
5.56 |
11.12 |
110 |
10.00 |
20.00 |
111 |
12.50 |
25.00 |