SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
CMD Address | AAh |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
This COMP2_MAIN command contains 3 fields for configuring the internal integration circuit and the ramp generation circuit. See Loop Compensation for more details.
The INT_GAIN bits select the gain of the integration stage.
The INT_TIME bits set the time constant of the integration stage which affects the settling and response time following an output voltage error.
The RAMP bits select the amplitude of the internal-generated ramp.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
INT_GAIN | INT_TIME | RAMP |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7:6 | INT_GAIN | R/W | NVM | These bits selects the gain
of the integration stage. 00b: integration stage gain = 2 01b: integration stage gain = 1.5 10b: integration stage gain = 1 11b: integration stage gain = 0.5 |
5:3 | INT_TIME | R/W | NVM | These bits set the time
constant of the integration stage which affects the settling and
response time following an output voltage error. 000b: integration time constant = 0.25 µs 001b: integration time constant = 1.0 µs 010b: integration time constant = 3.0 µs 011b: integration time constant = 4.5 µs 100b: integration time constant = 6.25 µs 101b: integration time constant = 8.0 µs 110b: integration time constant = 10.0 µs 111b: integration time constant = 20.0 µs |
2:0 | RAMP | R/W | NVM | These bits select the
amplitude of the internal-generated ramp. 000b: ramp amplitude = 40 mV 001b: ramp amplitude = 60 mV 010b: ramp amplitude = 80 mV 011b: ramp amplitude = 100 mV 100b: ramp amplitude = 120 mV 101b: ramp amplitude = 160 mV 110b: ramp amplitude = 200 mV 111b: ramp amplitude = 240 mV |