SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
CMD Address | 01h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
NVM Back-up: | No |
Updates: | On-the-fly |
The OPERATION command is used to enable or disable power conversion.
Return to Supported I2C and Default Values.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R/W | R | R | R | R | R | R | R |
ON_OFF | Reserved |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | ON_OFF | R/W | 0b | Enable/disable power conversion. Note that there can be several
other requirements that must be satisfied before the power conversion can begin (for
example, input voltages above UVLO thresholds). 0b: Disable power conversion. 1b: Enable power conversion. |
6:0 | Reserved | R | 0000000b | Not used and always set to 0. |