SLVSFS3B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
With I2C, set the device in forced PWM (FPWM) mode by the CONTROL register. The device switches at 2.4 MHz, even with a light load. This reduces the output voltage ripple and allows simple filtering of the switching frequency for noise-sensitive applications. Efficiency at light load is lower in FPWM mode.