SLVS916I July 2010 – October 2019 TPS63020 , TPS63021
PRODUCTION DATA.
The design guideline provides a component selection to operate the device within the recommended operating conditions. See Table 1 for possible inductor and capacitor combinations.
For the fixed output voltage option, the feedback pin needs to be connected to the VOUT pin.
NOMINAL INDUCTOR VALUE [µH](1) | NOMINAL OUTPUT CAPACITOR VALUE [µF](2) | ||||
---|---|---|---|---|---|
2×22 | 3×22 | 4×22 | ≥ 100 | ||
1.0 | + | + | + | ||
1.5 | + | +(3) | + | + | |
2.2 | + | + |