9 Revision History
Changes from Revision U (January 2015) to Revision V (September 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added M3 devices to document and added the M3 new silicon Thermal
Information tableGo
- Changed max output currentGo
- Changed VFB typical valueGo
- Added M3 new silicon current limitGo
- Added new silicon plots to Typical Characteristics
sectionGo
- Changed Output current value from 500 mA to 400
mA in Design Parameters (Fixed-Voltage Version)
tableGo
- Changed Detailed Design Procedure section: Changed dropout
voltage value from 0.5 A to 0.4 A, changed maximum dropout voltage
from an estimation to 200 mV
Go
- Added new silicon plots to Application Curves
sectionGo
- Added Layout Example for the DBV Package Adjustable Version
through Layout Example for the DCQ Package Fixed Version figures to
Layout Examples sectionGo
- Added M3 information to Device Nomenclature
sectionGo
Changes from Revision T (August 2010) to Revision U (January 2015)
- Added ESD Ratings table, Feature Description section,
Device Functional Modes, Application and Implementation
section, Power Supply Recommendations section, Layout section,
Device and Documentation Support section, and Mechanical,
Packaging, and Orderable Information section Go