SLVSDW6C April 2017 – April 2021 TPS7H1101A-SP
PRODUCTION DATA
Power Good terminal (9) is an open-drain connection and can be used to sequence multiple LDOs. Figure 7-1 shows typical connection. The PG terminal will be pulled low until the output voltage reaches 90% of its maximum level. At that point, the PG pin will be pulled up. Since the PG pin is open drain, it can be pulled up to any voltage as long as it does not exceed the absolute max of 7.5 V listed in Section 6.5.
For PSpice models, WEBENCH, and reference design, see the Design & development tab of the product folder.