SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To determine the output voltage accuracy, the VACC specification with in the Section 6.5 table is consulted. VACC specifies a minimum accuracy of –1.3% and maximum accuracy of +1.2% across temperature. This specification applies across the complete temperature range of –55°C to 125°C, across all the input voltages (0.85 V ≤ VIN ≤ 7 V and 2.2 V ≤ VBIAS ≤ 14 V), and up to full load (1 mA ≤ IOUT ≤ 1.5 A). A few additional details to the measurement are noted in Section 8.3.2. The following sources of error are also added to calculate a system level accuracy:
Equation 15 is used to calculate the system error for output voltage accuracy.
Therefore, the negative error is System(error) = –1.3% – 0.14% – 0% = –1.44% and the positive error is System(error) = 1.2% + 0.14% + 0.2% = 1.54%. There the total system error due to the TPS7H1111 device, external resistors, and 100 krad(Si) of TID is +1.54%/–1.44%. If the total system error is centered, this comes to ±1.49%.
Lifetime drift data could similarly be added. Group C data may be used to aid this calculation. For this example, it is assumed the lifetime drift is minimal compared to the other sources of error and is therefore not added.