SLVSFT8F February 2023 – December 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The offset voltage of each device was measured and determined to be –0.1339 mV for the first device and –0.2131 mV for the second device. Equation 10 and Equation 11 are used to calculate the expected error and are recorded in Table 9-3 for different current values. The current is then measured to compare with the expected error value.
IOUT(total) | Expected Error | Measured Error |
---|---|---|
1.156 A | 1.37% | 1.04% |
2.878 A | 0.55% | 0.07% |
As shown in Table 9-3, the measured error is about 1.3x less than expected at 1.156 A and 7.9x less than expected at 2.878 A. This is hypothesized to be at least partially due to the temperature coefficient of VOS. If one device begins sourcing more than half the total current, it will heat up more than the second device. As the device heats, the VOS decreases which causes the device to source less current. This provides a type of negative feedback, therefore ensuring more equal balancing.