SLVSGG9A June 2023 – September 2023 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
The maximum LED current is 2 A at 100% PWM duty and the corresponding VREF is 200 mV. By using Equation 1, the sense resistance is calculated as 100 mΩ.
Note that the power consumption of the sense resistor is 400 mW, requiring enough margin of the resistor's power rating in selection.