SNVSBZ6 May 2021 TPS92380 , TPS92381
PRODUCTION DATA
A ceramic capacitor with 2 × VMAX BOOST or more voltage rating is recommended for the output capacitor. The DC-bias effect can reduce the effective capacitance by up to 80%, which needs to be considered in capacitance value selection. If the selected ceramic capacitors' voltage rating is less than 2 × VMAX BOOST, an alternative way is to increase the number of ceramic capacitors. Capacitance recommendations for different switching frequencies are shown in Table 8-2. To minimize audible noise of ceramic capacitors their physical size should typically be minimized.