SLUSDV8B November 2020 – March 2021 TPSM5D1806
PRODUCTION DATA
The minimum input voltage of the TPSM5D1806 is 4.5 V, however, the minimum recommended input voltage increases at higher output voltages. Refer to Table 7-2 to determine the minimum recommended input voltage for each switching frequency. Also reference Table 7-1 to ensure that the output voltage can be operated at the selected switching frequency. It is recommended to control the turn ON and turn OFF of the device at an input voltage greater than the minimum using a resistor divider on the EN1 (EN2) pin, between VIN and AGND (see Section 7.3.10).
Switching Frequency (kHz) | Minimum Input Voltage |
---|---|
500 | 4.5 V |
1000 | 4.5 V or VOUT×1.3 (whichever is greater) |
1500 | 4.5 V or VOUT×1.6 (whichever is greater) |
2000 | 4.5 V or VOUT×1.75 (whichever is greater) |
Additionally, the maximum input voltage of the TPSM5D1806 is 15 V, however, the maximum recommended input voltage decreases at lower output voltages and higher switching frequencies. See Figure 7-3 for maximum recommended input voltage for each of the allowable switching frequencies across the output voltage range.