SLLS822B July 2007 – July 2021 TRSF3221E
PRODUCTION DATA
Recommended VCC is 3.3 V or 5 V – 3 V to 5.5 V is also possible
Maximum recommended bit rate is 1 Mbps
Use capacitors as shown in Figure 9-1 and Table 9-1