SLLS822B July 2007 – July 2021 TRSF3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | TYP(2) | UNIT | ||
---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 7-3 |
RGT package |
100 | ns |
DB or PW package |
150 |
||||
tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, See Figure 7-3 |
RGT package |
125 | ns |
DB or PW package |
150 |
||||
ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 7-4 | 200 | ns | |
tdis | Output disable time | CL = 150 pF, RL = 3 kΩ, See Figure 7-4 | 200 | ns | |
tsk(p) | Pulse skew(3) | See Figure 7-3 |
RGT package |
25 | ns |
DB or PW package |
50 |