10 Revision History
Changes from Revision A (February 2015) to Revision B (July 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated the ESD performance test conditions in the Features
sectionGo
- Changed CDM test conditions in the
ESD Ratings table from: per JEDEC specification
JESD22-C101 to: per ANSI/ESDA/JEDEC
JS-002Go
- Added footnote to the VI/O parameter in the
Recommended Operating Conditions tableGo
- Changed RSE (UQFN)
junction-to-ambient thermal resistance value from:
179.7°C/W to: 204.8°C/WGo
- Changed RSE (UQFN)
junction-to-case (top) thermal resistance value
from: 107.9°C/W to: 118.1°C/WGo
- Changed RSE (UQFN)
junction-to-board thermal resistance value from:
100.7°C/W to: 121.5°C/WGo
- Changed RSE (UQFN) junction-to-top
characterization parameter value from: 7.1°C/W to:
13.9°C/WGo
- Changed RSE (UQFN)
junction-to-board characterization parameter value
from: 100.0°C/W to: 121.2°C/WGo
- Changed the VIK value in the Electrical
Characteristics table from: –1.8V maximum to: –1.8V
minimumGo
- Changed the Typical Characteristics sectionGo
Changes from Revision * (November 2008) to Revision A (February 2015)
- Added ESD Ratings table, Feature Description section, Device Functional Modes,
Application and Implementation section, Power Supply Recommendations section,
Layout section, Device and Documentation Support section, and Mechanical,
Packaging, and Orderable Information section. Go
- Deleted the Ordering Information table from the data sheet.
See the Mechanical, Packaging, and Orderable Information section for the
ordering informationGo
- Update the document to the new TI data sheet standard Go