SCDS377B March 2018 – June 2018 TS5USBC41
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
COFF | D+, D- off capacitance | VD+/- = 0 or 3.3 V,
OE = VCC f = 240 MHz |
Switch OFF | 1.2 | 1.6 | 3.2 | pF |
D1+, D1-, D2+, D2- off capacitance | VD+/- = 0 or 3.3 V,
OE = VCC or OE = 0V with SEL1, SEL2 (switch not selected) f = 240 MHz |
Switch OFF or not selected | 1.2 | 1.5 | 3.0 | pF | |
CON | IO pins ON capacitance
(TS5USBC412, TS5USBC412I) |
VD+/- = 0 or 3.3 V,
f = 240 MHz |
Switch ON | 2.0 | 2.5 | 3.9 | pF |
CON | IO pins ON capacitance
(TS5USBC410, TS5USBC410I) |
VD+/- = 0 or 3.3 V,
f = 240 MHz |
Switch ON | 2.0 | 2.7 | 4 | pF |
OISO | Differential off isolation | RL = 50 Ω
CL = 5 pF f = 100 kHz Refer to Off Isolation Figure |
Switch OFF | -95 | dB | ||
RL = 50 Ω
CL = 5 pF f = 240 MHz Refer to Off Isolation Figure |
Switch OFF | -25 | dB | ||||
XTALK | Channel to Channel crosstalk | RL = 50 Ω
CL = 5 pF f = 100 kHz Refer to Crosstalk Figure |
Switch ON | -90 | dB | ||
BW | Bandwidth
(TS5USBC412, TS5USBC412I) |
RL = 50 Ω; Refer to BW and Insertion Loss Figure | Switch ON | 1.2 | GHz | ||
BW | Bandwidth
(TS5USBC410, TS5USBC410I) |
RL = 50 Ω; Refer to BW and Insertion Loss Figure | Switch ON | 1.1 | GHz | ||
ILOSS | Insertion loss | RL = 50 Ω
f = 240 MHz; Refer to BW and Insertion Loss Figure |
Switch ON | -0.8 | dB |