SCDS377B March 2018 – June 2018 TS5USBC41
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tSWITCH | Switching time between channels (SEL1, SEL2 to output) | VD+/- = 0.8 V
Refer to Tswitch Timing Figure |
RL = 50 Ω,
CL = 5 pF, VCC = 2.3 V to 5.5 V |
0.8 | 2.5 | µs | |
tON | Device turn on time (OE to output). | VD+/- = 0.8 V
Refer to Ton and Toff Figure |
84 | 250 | µs | ||
tOFF | Device turn off time (OE to output) | VD+/- = 0.8 V
Refer to Ton and Toff Figure |
0.75 | 1 | µs | ||
tSK(P) | Skew of opposite transitions of same output (between D+ and D-). | VD+/- = 0.4 V
Refer to Tsk Figure |
RL = 50 Ω,
CL = 1 pF, VCC = 2.3 V to 5.5 V |
11 | 50 | ps | |
tPD | Propagation delay. | f - 240 MHz
VD+/- = 0.4 V Refer to Tpd Figure |
RL = 50 Ω,
CL = 5 pF, VCC = 2.3 V to 5.5 V |
150 | 230 | ps |