4 Revision History
Changes from D Revision (November 2017) to E Revision
- Changed the Simplified SchematicGo
Changes from C Revision (October 2017) to D Revision
- Changed text of the second paragraph in the DESCRIPTION From: "..cable and board trace loss due to inter symbol interference (ISI)" To: "..inter symbol interference (ISI) due to cable and board trace loss." Go
- Changed Pin 2 and Pin 35 text From: "When I2C_EN !=0,.." To: "In I2C mode,.." in the Pin FunctionsGo
- Changed Pin 14 text From: "..levels for the GPIO configuration.." To: "..levels for the 2-level GPIO configuration.." in the Pin FunctionsGo
- Changed Pin 17 in the text From: 0 = GPIO Mode (I2C disabled) To: 0 = GPIO Mode AUX Snoop enabled (I2C disabled) in the Pin FunctionsGo
- Changed Pins 21, 22, and 23 From: "When I2C_EN !=0,.." To: "In GPIO mode,.." in the Pin FunctionsGo
- Removed "When I2C_EN = 0" from pin 32. Go
- In pin 32, changed 2ms to tCTL1_DEBOUNCEGo
- From: DEQ1 sets the high-frequency equalizer gain for downstream facing URX1, URX2, UTX1, UTX2 receivers. To: DEQ1 sets the high-frequency equalizer gain for downstream facing DRX1, DRX2, DTX1, DTX2 receivers Go
- Deleted the MAX value of 10 ms from tCTL1_DEBOUNCE in the Switching CharacteristicsGo
- Added test Condition " DP lanes will be disabled if low for greater than min value" for tCTL1_DEBOUNCE in the Switching CharacteristicsGo
- Changed text From: "There is an internal 30 kΩ pull-up and a 94kΩ pull-down." To: "There are internal pull-up and a pull-down resisters." in 4-Level InputsGo
- Changed text From: "..when I2C_EN = “0”." To: "..when I2C_EN = “0” or "F"." in the first paragraph of Device Configuration in GPIO ModeGo
- Changed Table 4Go
- Changed text From: "..when I2C_EN is not equal to “0”." To: "..when I2C_EN is equal to “1”. " in Device Configuration in I2C ModeGo
- Changed text From: "When I2C_EN is ‘0’,.." To: :In I2C mode,.." in DisplayPort ModeGo
- Changed text From: "When I2C_EN is ‘0’,.." To: :In GPIO mode,.." in Custom Alternate ModeGo
- Deleted the Cable Mode section and all "cable mode" from datasheet. Go
- Changed Table 12Go
- Changed Bit 5-2 Type From: R/WU To: R/W in Table 15Go
- Changed Bit 7-0 Type From: R/WU To: R/W in Figure 25 and Table 16Go
- Changed Bit 7-0 Type From: R/WU To: R/W in Figure 26 and Table 17Go
- Changed Bit 6-0 Type From: RU To: RH in Figure 27 and Table 18Go
- Changed Figure 29 and Table 20Go
- Changed Bit 7-0 Type From: R/WU To: R/W in Figure 30 and Table 21Go
- Changed Bit 3-0 Type From: R/WU To: R/W in Figure 31 and Table 22Go
- Changed bit 7 From: R/WU To: RH in Figure 32 and Table 23Go
- USB3.1_# register default changed to 4h from 0h.Go
- Changed USB3.1_4 register default to 23h from 00h. Go
- Changed SBU1, and SBU2 pin labels on the Sink side of Figure 40Go
- Changed SBU1, and SBU2 pin labels on the Sink side of Figure 41Go
- Changed SBU1, and SBU2 pin labels on the Sink side of Figure 42Go
- Changed SBU1, and SBU2 pin labels on the Sink side of Figure 48Go
- Changed SBU1, and SBU2 pin labels on the Sink side of Figure 49Go
- Changed SBU1, and SBU2 pin labels on the Sink side of Figure 50Go
Changes from B Revision (Mayl 2017) to C Revision
- Changed Tcfg_su From: 350 ms To: 350 µs in Table 9Go
Changes from A Revision (April 2017) to B Revision
- Added a MIN value of 0.5 pF to CI_I2C in the DC Electrical Characteristics tableGo
- Changed VRX-DC-CM, deleted the MIN and MAX values and added TYP = 0 V in the AC Electrical Characteristics tableGo
- Changed EQSS Description From: "Receiver equalization" To: "Receiver equalization at maximum setting" in the AC Electrical Characteristics tableGo
- Changed EQSS From: MAX = 9.8 dB To: MAX = 9 dB in the AC Electrical Characteristics tableGo
- Changed VTX-DC-CM, deleted the MIN and MAX values and added TYP = 1.75 V in the AC Electrical Characteristics tableGo
- Changed RLTX-DIFF From: TYP = -14 dB To: TYP = -13 dB in the AC Electrical Characteristics tableGo
- Changed RLTX-CM From: TYP = -13 dB To: TYP = -11 dB in the AC Electrical Characteristics tableGo
- Changed GLF From: MAX = 2.5 dB To: MAX = 1 dB in the AC Electrical Characteristics tableGo
- Changed VIC, deleted the MIN and MAX values and added TYP = 0 V in the AC Electrical Characteristics tableGo
- Changed the EQDP entry in the AC Electrical Characteristics tableGo
- Changed VTX(DC-CM), deleted the MIN and MAX values and added TYP = 1.75 V in the AC Electrical Characteristics tableGo
- Changed the tIDLEExit_DISC value From: TYP = 10 µs To TYP = 15 ms in the Timing Requirements tableGo
- Changed the tCTL1_DEBOUNCE value From: MIN = 2 ms To: MIN = 3 ms in the Switching Characteristics table Go
Changes from * Revision (April 2017) to A Revision
- Changed SBU1, SBU2, AUXn, and AUXp pin labels on the Sink side of Figure 45Go
- Changed SBU1, SBU2, AUXn, and AUXp pin labels on the Sink side of Figure 46Go