JAJSF36L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | NOTES | TYP(6) | MIN | MAX | UNITS | SUB-GROUPS | |
---|---|---|---|---|---|---|---|---|
DIGITAL INPUT CHARACTERISTICS (CLK, PD/DCS, CLK_SEL/DF) | ||||||||
VIN(1) | Logical “1” input voltage | VD = 3.6 V | See(12) | 2.0 | V | |||
VIN(0) | Logical “0” input voltage | VD = 3.0 V | 0.8 | V | ||||
IIN(1) | Logical “1” input current | VIN = 3.3 V | 10 | µA | ||||
IIN(0) | Logical “0” input current | VIN = 0 V | –10 | µA | ||||
CIN | Digital input capacitance | 5 | pF | |||||
DIGITAL OUTPUT CHARACTERISTICS (D0–D13, DRDY, OVR) | ||||||||
VOH | Output logic high | IOUT = –0.5 mA , VDR = 1.8 V | See(12) | 1.55 | 1.2 | V | ||
VOL | Output logic low | IOUT = 1.6 mA, VDR = 1.8 V | See(12) | 0.15 | 0.4 | V | ||
+ISC | Output short circuit source current | VOUT = 0 V | –10 | mA | ||||
–ISC | Output short circuit sink current | VOUT = VDR | 10 | mA | ||||
COUT | Digital output capacitance | 5 | pF | |||||
POWER SUPPLY CHARACTERISTICS | ||||||||
IA | Analog supply current | Full operation | 283 | 350 | mA | |||
ID | Digital supply current | Full operation | 10 | 11 | mA | |||
IDR | Digital output supply current | Full operation | See(10) | 15 | mA | |||
Power consumption | Excludes IDR | 967 | 1170 | mW | ||||
Power down power consumption | Clock disabled | 5 | mW |