JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
By default the ADC3910Dx および ADC3910Sx are in low latency mode where all digital features such as decimation, statistics engine and comparator are disabled and the interface is set to DDR, 10 output lanes. In this mode, latency between the ADC input and digital output is 1 clock cycle. Enabling any digital features or changing the interface mode adds latency to the device throughput.