JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The digital alert functionality can be used in conjunction with the comparator to monitor input signal conditions or to detect over-ranging in the ADC or digital blocks. The alert function can be configured in several different ways via the SPI registers. These registers are enabled with bit masks so the behavior of multiple sources can be used to trigger the ALERT pin.
Available Alert triggers:
See register 0x1B4 for full list of available alert triggers.