JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range 1.8 V, AVDD | –0.3 | 2.1 | V | |
Supply voltage range 1.8 V to 3.3 V, IOVDD | –0.3 | 3.6 | ||
Supply voltage range, GND, DGND | –0.3 | 0.3 | ||
Voltage applied to input pins | INAP/M, INBP/M, CLK, DCLKIN | –0.3 | 2.1 | |
VREF | –0.3 | 2.1 | ||
RESET, SCLK, SEN, SDIO, OEN | –0.3 | 2.1 | ||
Junction temperature, TJ | 110 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |