JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3910D025 | ||||||
IAVDD | Analog supply current | FS = 25 MSPS, dual channel | 29 | 31 | mA | |
IIOVDD | Digital supply current | 4 | 9 | mA | ||
PDIS | Power dissipation | 59 | mW | |||
ADC3910S025 | ||||||
IAVDD | Analog supply current | FS = 25 MSPS, single channel | 19 | 22 | mA | |
IIOVDD | Digital supply current | 4 | 8 | mA | ||
PDIS | Power dissipation | 41 | mW | |||
ADC3910D065 | ||||||
IAVDD | Analog supply current | FS = 65 MSPS, dual channel | 33 | 36 | mA | |
IIOVDD | Digital supply current | 9 | 18 | mA | ||
PDIS | Power dissipation | 76 | mW | |||
ADC3910S065 | ||||||
IAVDD | Analog supply current | FS = 65 MSPS, single channel | 22 | 24 | mA | |
IIOVDD | Digital supply current | 10 | 19 | mA | ||
PDIS | Power dissipation | 58 | mW | |||
ADC3910D125 | ||||||
IAVDD | Analog supply current | FS = 125 MSPS, dual channel | 39 | 44 | mA | |
IIOVDD | Digital supply current | 15 | 18.5 | mA | ||
PDIS | Power dissipation | 97 | mW | |||
ADC3910S125 | ||||||
IAVDD | Analog supply current | FS = 125 MSPS, single channel | 25 | 28 | mA | |
IIOVDD | Digital supply current | 19 | 32 | mA | ||
PDIS | Power dissipation | 80 | mW | |||
Power down | ||||||
PDIS | Power consumption in global power down mode | 4 | mW |