JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The ADC3910D125 provides two different options for supplying the voltage reference to the ADC. An external 1.2V reference can be directly connected to the VREF input or the internal 1.2V reference can be enabled to generate a reference voltage. For best performance, the reference noise needs to be filtered by connecting a 10µF and a 0.1µF ceramic bypass capacitor to the VREF pin when using an external reference and can be connected to ground when the internal reference is used.