JAJSM24A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The ADC3910Dx および ADC3910Sx has a stop band rejection of at least 70dB, and a pass-band bandwidth of approximately 80%. Table 6-2 gives an overview of the pass-band bandwidth of the different decimation settings with respect to ADC sampling rate FS.
REAL DECIMATION | DECIMATION SETTING (N) | OUTPUT RATE | OUTPUT BANDWIDTH | OUTPUT RATE (FS = 125MSPS) |
OUTPUT BANDWIDTH (FS = 125MSPS) |
---|---|---|---|---|---|
Real | 2 | FS / 2 | 0.8 × FS / (2 × 2) | 62.5MSPS | 25MHz |
4 | FS / 4 | 0.8 × FS / (4 × 2) | 31.25MSPS | 12.5MHz | |
8 | FS / 8 | 0.8 × FS / (8 × 2) | 15.625MSPS | 6.25MHz | |
16 | FS / 16 | 0.8 × FS / (16 × 2) | 7.8125MSPS | 3.125MHz |
The decimation filter responses are normalized to the ADC sampling clock frequency FS and illustrated in Figure 6-12 to Figure 6-19. They are interpreted as follows:
Each figure contains the filter pass-band, transition band(s) and alias or stop-band(s) as shown in Figure 6-11. The x-axis shows the offset frequency normalized to the ADC sampling rate FS.
For example, in the divide-by-4 setup, the output data rate is FS / 4 with a Nyquist zone of FS / 8 or 0.125 × FS. The transition band (colored in blue) is centered around 0.125 × FS and the alias transition band is centered at 0.375 × FS. The stop-bands (colored in red), which alias on top of the pass-band, are centered at 0.25 × FS and 0.5 × FS.
FIN = 1 MHz, AIN = -1dBFS, 16-bit resolution mode |